ZHCSMQ9B September 2020 – November 2022 SN65MLVD203B
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
R | 1 | Output | Receiver output |
RE | 2 | Input | Receiver enable pin; High = Disable, Low = Enable |
DE | 3 | Input | Driver enable pin; High = Enable, Low = Disable |
D | 4 | Input | Driver input |
GND | 5 | Power | Supply ground |
GND | 6 | Power | Supply ground |
NC | 7 | NC | No internal connection |
NC | 8 | NC | No internal connection |
Y | 9 | Output | Differential output |
Z | 10 | Output | Differential output |
B | 11 | Input | Differential input |
A | 12 | Input | Differential input |
VCC | 13 | Power | Power supply, 3.3 V |
VCC | 14 | Power | Power supply, 3.3 V |
NC | 15 | NC | No internal connection |
NC | 16 | NC | No internal connection |
Thermal Pad | Power | Thermal pad. Connect to a solid ground plane. |