ZHCSWS5J October 1996 – July 2024 SN65LBC184 , SN75LBC184
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| td(DH) | Differential output delay time, low-to-high-level output | RL =
54Ω CL = 50pF | See Figure 6-4 | 1.3 | μs | ||
| td(DL) | Differential output delay time, high-to-low-level output | 1.3 | μs | ||||
| tPLH | Propagation delay time, low-to-high-level output | 0.5 | 1.3 | μs | |||
| tPHL | Propagation delay time, high-to-low-level output | 0.5 | 1.3 | μs | |||
| tsk(p) | Pulse skew (| td(DH) – td(DL)|) | 75 | 150 | ns | |||
| tr | Rise time, single-ended | 0.25 | 1.2 | μs | |||
| tf | Fall time, single-ended | 0.25 | 1.2 | μs | |||
| tPZH | Output enable time to high level | RL = 110Ω | See Figure 6-1 | 3.5 | μs | ||
| tPZL | Output enable time to low level | RL = 110Ω | See Figure 6-2 | 3.5 | μs | ||
| tPHZ | Output disable time from high level | RL = 110Ω | See Figure 6-1 | 2 | μs | ||
| tPLZ | Output disable time from low level | RL = 110Ω | See Figure 6-2 | 2 | μs | ||