ZHCSWS5J October 1996 – July 2024 SN65LBC184 , SN75LBC184
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| A | 6 | Bus input/output | Driver output or receiver input (complementary to B) |
| B | 7 | Bus input/output | Driver output or receiver input (complementary to A) |
| D | 4 | Digital input | Driver data input |
| DE | 3 | Digital input | Active-HIGH driver enable |
| GND | 5 | Reference potential | Local device ground |
| R | 1 | Digital output | Receiver data output |
| RE | 2 | Digital input | Active-LOW receiver enable |
| VCC | 8 | Supply | 4.75V to 5.25V supply |