10 Revision History
Changes from Revision I (June 2015) to Revision J (July 2024)
- 将特性 中的“±15kV IEC 61000-4-2,空气间隙放电”更改为“±30kV IEC 61000-4-2,空气间隙放电”Go
- Changed the value of "Air discharge" From: ±15000 To: ±30000 in the ESD
Ratings table Go
- Changed the D (SOIC) Thermal Information valuesGo
- Changed the VIT+ unit value From: 200 V To: 200 mV in the Electrical
Characteristics: Receiver tableGo
Changes from Revision H (February 2009) to Revision I (June 2015)
- 添加了引脚配置和功能 部分、ESD 等级 表、特性说明 部分、器件功能模式、应用和实施 部分、电源相关建议 部分、布局 部分、器件和文档支持 部分以及机械、封装和可订购信息 部分Go