ZHCSWS5J October 1996 – July 2024 SN65LBC184 , SN75LBC184
PRODUCTION DATA
An example waveform as seen by the SN65LBC184 is shown in Figure 8-6. The bottom trace is current, the middle trace shows the clamping voltage of the device and the top trace is power as calculated from the voltage and current waveforms. This example shows a peak clamping voltage of 33.6V and peak current of 16A, thus yielding an absorbed peak power of 538W.
Figure 8-6 Typical Surge Waveform Measured at Pins 5 and 7