ZHCSWS5J October 1996 – July 2024 SN65LBC184 , SN75LBC184
PRODUCTION DATA
| MIN(1) | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 4.75 | 5 | 5.25 | V | |
| VI or VIC | Voltage at any bus terminal (separately or common mode) | –7 | 12 | V | ||
| VIH | High-level input voltage | D, DE, and RE | 2 | V | ||
| VIL | Low-level input voltage | D, DE, and RE | 0.8 | V | ||
| |VID| | Differential input voltage | 12 | V | |||
| IOH | High-level output current | Driver | –60 | mA | ||
| Receiver | –8 | |||||
| IOL | Low-level output current | Driver | 60 | mA | ||
| Receiver | 4 | |||||
| TA | Operating free-air temperature | SN75LBC184 | 0 | 70 | °C | |
| SN65LBC184 | –40 | 85 | ||||