ZHCS603D November 2011 – April 2022 SN65HVDA100-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| AC CHARACTERISTICS | ||||||
| trx_pdr | Receiver rising propagation delay time (ISO 17987-4 Param 31) | RRXD = 2.4 kΩ, CRXD = 20 pF (see Figure 7-2 and Figure 8-1) | 6 | μs | ||
| trx_pdf | Receiver falling propagation delay time (ISO 17987-4 Param 31) | RRXD = 2.4 kΩ, CRXD = 20 pF (see Figure 7-2 and Figure 8-1) | 6 | μs | ||
| trx_sym | Symmetry of receiver propagation delay time (ISO 17987-4 Param 32) | Rising edge with respect to falling edge (trx_sym = trx_pdf - trx_pdr) RRXD = 2.4 kΩ, CRXD = 20 pF (see Figure 7-2 and Figure 8-1) | –2 | 2 | μs | |
| tNWake | NWake filter time for local wakeup | See Figure 7-6 | 25 | 50 | 150 | μs |
| tLINBUS | LIN wake-up time (Minimum dominant time on LIN bus for wakeup) | See Figure 9-2, Figure 9-3, and Figure 7-5 | 25 | 100 | 150 | μs |
| tCLEAR | Time to clear false wake-up prevention logic if LIN Bus had bus stuck dominant fault (recessive time on LIN bus to clear bus stuck dominant fault) | See Figure 9-3 | 8 | 17 | 50 | μs |
| tDST | Dominant state time-out(1) | 20 | 34 | 80 | ms | |
| tMODE_ CHANGE | Mode change delay time | Time to change from standby mode to normal mode or normal mode to sleep mode through EN pin | 5 | μs | ||