ZHCSMY3 December 2020 PCM6020-Q1
PRODUCTION DATA
The PCM6020-Q1 is a stereo, automotive-qualified audio analog-to-digital converter (ADC) that supports output sample rates of up to 768 kHz. The PCM6020-Q1 supports up to two analog microphones for simultaneous recording applications. The PCM6020-Q1 is intended for automotive applications such as vehicle cabin active noise cancellation, hands-free in-vehicle communication, emergency call, and multi-media applications. This device integrates a host of features to reduce cost, board space, and power consumption in space-constrained automotive subsystem designs.
Communication to the PCM6020-Q1 for configuration of the control registers is supported using an I2C or SPI interface. The device supports a highly flexible audio serial interface (TDM, I2S, or LJ) to transmit audio data seamlessly in the system across devices.