ZHCSMY3 December 2020 PCM6020-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | AVDD | Analog supply | Analog power (3.3 V, nominal) |
2 | AREG | Analog supply | Analog regulator output voltage for analog supply (1.8 V, nominal) |
3 | BSTVDD | Analog supply | Boost converter supply voltage |
4 | BSTSW | Analog supply | Boost converter switch input |
5 | BSTOUT | Analog supply | Boost converter output voltage |
6 | MICBIAS | Analog | MICBIAS output (programmable output up to 9 V) |
7 | VREF | Analog | Analog reference voltage filter output |
8 | AVSS | Analog supply | Analog ground; short directly to the board ground plane |
9 | IN1P | Analog input | Analog input 1P pin |
10 | IN1M | Analog input | Analog input 1M pin |
11 | IN2P | Analog input | Analog input 2P pin |
12 | IN2M | Analog input | Analog input 2M pin |
13 | NC | — | Not used; pin must be grounded |
14 | NC | — | Not used; pin must be grounded |
15 | NC | — | Not used; pin must be grounded |
16 | NC | — | Not used; pin must be grounded |
17 | GPI2 | Digital input | General-purpose digital input-2 (multipurpose functions such as daisy-chain input, PLL input clock source, and so on) |
18 | GPIO3 | Digital I/O | General-purpose digital input/output-4 (multipurpose functions such as daisy-chain input, audio data output, PLL input clock source, interrupt, and so on) |
19 | GPI1 | Digital input | General-purpose digital input-1 (multipurpose functions such as daisy-chain input, PLL input clock source, and so on) |
20 | GPIO2 | Digital I/O | General-purpose digital input/output-2 (multipurpose functions such as daisy-chain input, audio data output, PLL input clock source, interrupt, and so on) |
21 | VBAT_IN | Analog | Analog VBAT input monitoring pin (used for input diagnostics) |
22 | SHDNZ | Digital input | Device hardware shutdown and reset (active low) |
23 | ADDR1_MISO | Digital I/O | For I2C operation: I2C slave address A1
pin. For SPI operation: SPI slave output pin. |
24 | ADDR0_SCLK | Digital input | For I2C operation: I2C slave address A0
pin. For SPI operation: SPI serial bit clock. |
25 | SCL_MOSI | Digital input | For I2C operation: clock pin for I2C control
bus. For SPI operation: SPI slave input pin. |
26 | SDA_SSZ | Digital I/O | For I2C operation: data pin for I2C control
bus. For SPI operation: SPI slave select pin. |
27 | IOVDD | Digital supply | Digital I/O power supply (1.8 V or 3.3 V, nominal) |
28 | GPIO1 | Digital I/O | General-purpose digital input/output-1 (multipurpose functions such as daisy-chain input, audio data output, PLL input clock source, interrupt, and so on) |
29 | SDOUT | Digital output | Audio serial data interface bus output |
30 | BCLK | Digital I/O | Audio serial data interface bus bit clock |
31 | FSYNC | Digital I/O | Audio serial data interface bus frame synchronization signal |
32 | DREG | Digital supply | Digital regulator output voltage for digital core supply (1.5 V, nominal) |
Thermal Pad | Thermal Pad (VSS) | Ground supply | Thermal pad shorted to the internal device ground. Short the thermal pad directly to the board ground plane. |