ZHCSMY3 December 2020 PCM6020-Q1
PRODUCTION DATA
The device contains configuration registers and programmable coefficients that can be set to the desired values for a specific system and application use. All these registers can be accessed using either I2C or SPI communication to the device. For more information, see the Section 8.5 section.