ZHCSMY3 December 2020 PCM6020-Q1
PRODUCTION DATA
FEATURE | PCM6020-Q1 | PCM6240-Q1 | PCM6260-Q1 | PCM6480-Q1 | PCM6340-Q1 | PCM6360-Q1 |
---|---|---|---|---|---|---|
Control interface | I2C or SPI | |||||
Digital audio serial interface | TDM or I2S or left-justified (LJ) | |||||
Audio analog channel | 2 | 4 | 6 | 4 | 4 | 6 |
Audio PDM input channel | 0 | 0 | 0 | 4 | 0 | 0 |
General-purpose input or output pins | 5 | 5 | 1 | 5 (multiplexed with PDM interface) | 5 | 1 |
Microphone bias voltage | Programmable 5 V to 9 V in steps of 0.5 V | |||||
Microphone bias LDO supply | Generated using integrated efficient boost converter with external low-voltage BSTVDD = 3.3-V supply | Powered directly using external high-voltage HVDD (as high as 12 V) supply | ||||
Input fault diagnostics | Comprehensive input fault diagnostics for DC-coupled microphone inputs with programmable thresholds | |||||
Package | WQFN (RTV), 32-pin, 5.00 mm x 5.00 mm (0.5-mm pitch) | |||||
Compatibility | Package, and control registers compatible; replacements of each other. See the Scalable Automotive Audio Solutions Using the PCM6xx0-Q1 Family of Products application report for further details. |