ZHCSOX1 October 2020 OPA455
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | IO = 0 mA | ±0.2 | ±3.4 | mV | ||
| dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | ±4 | ±20 | µV/°C | ||
| PSRR | Power supply rejection ratio | VS = ±6 V to ±75 V | 0.03 | 0.3 | µV/V | ||
| VS = ±6 V to ±75 V, TA = –40°C to +85°C |
0.3 | 1.5 | |||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | VS = ±50 V | ±30 | ±100 | pA | ||
| TA = –40°C to +85°C | ±1.8 | nA | |||||
| IOS | Input offset current | ±30 | ±100 | pA | |||
| TA = –40°C to +85°C | ±1 | nA | |||||
| NOISE | |||||||
| en | Input voltage noise density | f = 1 kHz | 33 | nV/√Hz | |||
| f = 10 kHz | 23 | ||||||
| Input voltage noise | f = 0.1 Hz to 10 Hz | 12 | µVPP | ||||
| in | Current noise density | f = 1 kHz | 40 | fA/√Hz | |||
| f = 10 kHz | 450 | ||||||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | Linear operation | (V–) + 1 | (V+) – 3 | V | ||
| CMRR | Common-mode rejection | –75 V ≤ VCM ≤ 75 V | 120 | 128 | dB | ||
| –75 V ≤ VCM ≤ 75 V, TA = –40°C to +85°C |
120 | 128 | |||||
| INPUT IMPEDANCE | |||||||
| Differential | 1013 || 6 | Ω || pF | |||||
| Common-mode | 1013 || 3.5 | Ω || pF | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 3 V < VO < (V+) – 3 V | 126 | 135 | dB | ||
| (V–) + 3 V < VO < (V+) – 3 V, TA = –40°C to +85°C |
120 | 134 | |||||
| (V–) + 5 V < VO < (V+) – 5 V, RL = 5kΩ |
126 | 135 | |||||
| (V–) + 5 V < VO < (V+) – 5 V, RL = 5kΩ, TA = –40°C to +85°C |
120 | 130 | |||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | Small-signal | 6.5 | MHz | |||
| SR | Slew rate | G = ±1 V/V, VO = 80-V step, RL = 3.27 kΩ |
32 | V/µs | |||
| Full-power bandwidth | 33 | kHz | |||||
| tS | Settling time | To ±0.01%, G = ±5 V/V or ±10 V/V, VO = 120-V step |
5.2 | µs | |||
| THD+N | Total harmonic distortion + noise | G = +10 V/V, f = 1 kHz, VO = 140 VPP |
0.0009 | % | |||
| G = +10 V/V, f = 1 kHz, VO = 140 VPP, RL = 5 kΩ |
0.0012 | ||||||
| G = +20 V/V, f = 1 kHz, VO = 140 VPP |
0.0015 | ||||||
| G = +20 V/V, f = 1 kHz, VO = 140 VPP, RL = 5 kΩ |
0.0025 | ||||||
| OUTPUT | |||||||
| Overload recovery | G = –10 V/V | 140 | ns | ||||
| VO | Output voltage swing | RL = 10 kΩ | (V–) + 3 | (V+) – 1.5 | V | ||
| RL = 5 kΩ | (V–) + 5 | (V+) – 3 | |||||
| ISC | Short-circuit current | VS = ±45 V, TA = –40°C to +85°C |
±45 | mA | |||
| CLOAD | Capacitive load drive | 200 | pF | ||||
| ZO | Open-loop output impedance | f = 1 MHz | 90 | Ω | |||
| Output impedance | Output disabled | 160 | kΩ | ||||
| Output capacitance | Output disabled | 36 | pF | ||||
| STATUS FLAG PIN (Referenced to E/D Com) | |||||||
| Status Flag delay | Enable → Disable, 10-kΩ pullup to 5 V |
3.5 | µs | ||||
| Disable → Enable, 10-kΩ pullup to 5 V |
11 | ||||||
| Overcurrent delay, 10-kΩ pullup to 5 V |
1 | ||||||
| Overcurrent recovery delay, 10-kΩ pullup to 5 V |
9 | ||||||
| Device thermal shutdown | Alarm (Status Flag high) | 150 | °C | ||||
| Return to normal operation (Status Flag low) |
130 | ||||||
| Status Flag output voltage | Normal operation | See typical curves | V | ||||
| E/D (ENABLE/DISABLE) PIN | |||||||
| VSD | High (output enabled) | Pin open or forced high | E/D Com + 0.8 | E/D Com + 5.5 | V | ||
| Low (output disabled) | Pin forced low | E/D Com | E/D Com + 0.35 | ||||
| Output disable time | 4 | µs | |||||
| Output enable time | 2.5 | µs | |||||
| E/D COM PIN | |||||||
| Pin voltage | VS ≥ 106 V | (V–) | (V–) +100 | V | |||
| VS < 106 V | (V–) | (V+) – 6 | |||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | IO = 0 mA | 3.2 | 3.7 | mA | ||
| Quiescent current in Shutdown mode | IO = 0 mA, VE/D = 0.65 V | 1.5 | 2 | mA | |||