SBOSA42B June 2024 – December 2025 OPA2596 , OPA596
PRODUCTION DATA
The OPAx596 are low power (420μA), high-slew rate (100V/μs), 85V power operational amplifiers (op amps). These op amps use a proprietary design technique to achieve a very high slewing capability while consuming minimal power. The low power consumption helps reduce heat generation on the board while the output swings near the supply rail. The high slew reduces slew related distortion at the output when dealing with large peak, high frequency signals.