SBOSA42B June 2024 – December 2025 OPA2596 , OPA596
PRODUCTION DATA
Differential measurements are common in a wide variety of applications. When high input impedance is needed in a differential measurement, an instrumentation amplifier can be employed. The challenge is that readily available, monolithic instrumentation amplifiers offer a limited input common-mode voltage range. Figure 7-6 shows a discrete instrumentation amplifier featuring the OPAx596. The circuit is valuable when a high impedance, differential measurement is required in the presence of very high common-mode.