ZHCSGO9C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| PVcc | Supply voltage | 2.2 | 3.6 | V | |||
| GN | Gain(1) | –6.5 | 30.8 | dB | |||
| Vinr1 | Input range | 2.2 V ≤ PVCC | 30 | 800 | mVpp | ||
| Vinr2 | Input range | 2.5 V ≤ PVCC | 30 | 1000 | mVpp | ||
| Vinrperf | Recommended input range for maximum performance | 2.5 V ≤ PVCC | 30 | 800 | mVpp | ||
| Gtol | Gain tolerance | Full PGA gain range, VOUT = 600 mV | –1.5 | 1.5 | dB | ||
| GTdrift | Gain drift with temperature | Full PGA gain range, VOUT = 600 mV | 0.0019 | dB/℃ | |||
| GVdrift | Gain drift with voltage | Full PGA gain range, VOUT = 600 mV | 0.15 | dB/V | |||
| tSET | Gain settling time | Gain setting: from 0 dB to 6 dB, to ±5% | 0.65 | 1.4 | µs | ||
| DCoffset | DC offset (PGA and SDHS) | Full PGA gain range, measured at SDHS output | 5.5 | mV | |||
| DCdrift | DC offset drift (PGA and SDHS) | Full PGA gain range, measured at SDHS output | 4.7 | µV/℃ | |||
| PSRR_AC | AC power supply rejection ratio | VCC = 3 V + 50 mVpp × sin (2π × fC) where fC = 1 MHz, VIN = ground, PSRR_AC = 20log(VOUT / 50 mV) | PGA gain = 0 dB | –41 | dB | ||
| PGA gain = 10 dB | –37 | ||||||
| PGA gain = 30 dB | –19 | ||||||
Table 5-42 lists the characteristics of the USS bias voltage generator.