ZHCSGO9C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| QWAKE-UP FRAM | Charge used for activating the FRAM in AM or during wakeup from LPM0 if previously disabled by the FRAM controller. | 16.5 | nAs | |||
| QWAKE-UP LPM0 | Charge used to wake up from LPM0 to active mode (with FRAM active) | 3.8 | nAs | |||
| QWAKE-UP LPM1 | Charge used to wake up from LPM1 to active mode (with FRAM active) | 21 | nAs | |||
| QWAKE-UP LPM2 | Charge used to wake up from LPM2 to active mode (with FRAM active) | 22 | nAs | |||
| QWAKE-UP LPM3 | Charge used to wake up from LPM3 to active mode (with FRAM active) | 28 | nAs | |||
| QWAKE-UP LPM4 | Charge used to wake up from LPM4 to active mode (with FRAM active) | 28 | nAs | |||
| QWAKE-UP LPM3.5 | Charge used to wake up from LPM3.5 to active mode(2) | 170 | nAs | |||
| QWAKE-UP LPM4.5 | Charge used to wake up from LPM4.5 to active mode(2) | SVSHE = 1 | 173 | nAs | ||
| SVSHE = 0 | 171 | |||||
| QWAKE-UP-RESET | Charge used for reset from RST or BOR event to active mode(2) | 148 | nAs | |||