ZHCSGO9C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
Figure 6-14 shows the port diagram. Table 6-36 summarizes the selection of the pin function.
NOTE:
Functional representation only.| PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | ||||||
|---|---|---|---|---|---|---|---|---|---|
| P7DIR.x | P7SEL1.x | P7SEL0.x | TPOE (1) | TPIE(1) | ACTIVATE (1) | Signal on MTIF_PIN_EN pin (2) | |||
| P7.4/TA0.1/ MTIF_OUT_IN | 4 | P7.4(I/O) | I: 0; O: 1 | 0 | 0 | 0 | 0 | X | X |
| TA0.CCI1A | 0 | 0 | 1 | 0 | 0 | X | X | ||
| TA0.1 | 1 | ||||||||
| N/A | 0 | 1 | 0 | 0 | 0 | X | X | ||
| Internally tied to DVSS | 1 | ||||||||
| N/A | 0 | 1 | 1 | 0 | 0 | X | X | ||
| Internally tied to DVSS | 1 | ||||||||
| MTIF_IN | X | X | X | 0 | 1 | X | X | ||
| MTIF_OUT(1) | X | X | X | 1 | X | 0 | X | ||
| Internally tied to DVSS(1) | X | X | X | 1 | X | 1 | 0 | ||
| MTIF_OUT(1) | X | X | X | 1 | X | 1 | 1 | ||