ZHCSGO9C June 2017 – September 2018 MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471
PRODUCTION DATA.
Figure 6-15 shows the port diagram. Table 6-37 summarizes the selection of the pin function.
NOTE:
Functional representation only.| PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |||
|---|---|---|---|---|---|---|
| P7DIR.x | P7SEL1.x | P7SEL0.x | ACTIVATE (1) | |||
| P7.5/TA1.1/MTIF_PIN_EN | 5 | P7.5(I/O) | I: 0; O: 1 | 0 | 0 | 0 |
| TA1.CCI1A | 0 | 0 | 1 | 0 | ||
| TA1.1 | 1 | |||||
| N/A | 0 | 1 | 0 | 0 | ||
| Internally tied to DVSS | 1 | |||||
| N/A | 0 | 1 | 1 | 0 | ||
| Internally tied to DVSS | 1 | |||||
| MTIF_PIN_EN | X | X | X | 1 | ||