5.8 Low-Power Mode With LCD Supply Currents (Into VCC) Excluding External Current
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
| PARAMETER |
VCC |
TEMPERATURE (TA) |
UNIT |
| –40°C |
25°C |
60°C |
85°C |
| TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
ILPM3,XT12
LCD,
ext. bias |
Low-power mode 3 (LPM3) current,12 pF crystal, LCD 4-mux mode, external biasing, excludes SVS(1)(2) |
3.0 V |
0.9 |
|
1.1 |
|
2.5 |
|
5.1 |
|
µA |
ILPM3,XT12
LCD,
int. bias |
Low-power mode 3 (LPM3) current,12 pF crystal, LCD 4-mux mode, internal biasing, charge pump disabled, excludes SVS(1)(3) |
3.0 V |
1.3 |
|
1.4 |
2.0 |
2.2 |
4.5 |
4.9 |
12.5 |
µA |
ILPM3,XT12
LCD,CP |
Low-power mode 3 (LPM3) current,12 pF crystal, LCD 4-mux mode, internal biasing, charge pump enabled, 1/3 bias, excludes SVS(1)(4) |
2.2 V |
3.6 |
|
4 |
|
5.1 |
|
8.1 |
|
µA |
| 3.0 V |
3.4 |
|
3.7 |
|
4.9 |
|
8.1 |
|
µA |
(1) Current for watchdog timer clocked by ACLK and RTC clocked by XT1 included. Current for brownout included. SVS disabled (SVSHE = 0).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3),
fXT1 = 32768 Hz, fACLK = fXT1, fMCLK = fSMCLK = 0 MHz
Activating additional peripherals increases the current consumption due to active supply current contribution as well as due to additional idle current - idle current of Group containing LCD module already included. Refer to the idle currents specified for the respective peripheral groups.
(2) LCDMx = 11 (4-mux mode), LCDREXT = 1, LCDEXTBIAS = 1 (external biasing), LCD2B = 0 (1/3 bias), LCDCPEN = 0 (charge pump disabled), LCDSSEL = 0, LCDPREx = 101, LCDDIVx = 00011 (fLCD = 32768 Hz / 32 / 4 = 256 Hz)
Current through external resistors not included (voltage levels are supplied by test equipment).
Even segments S0, S2,... = 0, odd segments S1, S3,... = 1. No LCD panel load.
(3) LCDMx = 11 (4-mux mode), LCDREXT = 0, LCDEXTBIAS = 0 (internal biasing), LCD2B = 0 (1/3 bias), LCDCPEN = 0 (charge pump disabled), LCDSSEL = 0, LCDPREx = 101, LCDDIVx = 00011 (fLCD = 32768 Hz / 32 / 4 = 256 Hz)
Even segments S0, S2,... = 0, odd segments S1, S3,... = 1. No LCD panel load.
(4) LCDMx = 11 (4-mux mode), LCDREXT = 0, LCDEXTBIAS = 0 (internal biasing), LCD2B = 0 (1/3 bias), LCDCPEN = 1 (charge pump enabled), VLCDx = 1000 (VLCD = 3 V typical), LCDSSEL = 0, LCDPREx = 101, LCDDIVx = 00011 (fLCD = 32768 Hz / 32 / 4 = 256 Hz)
Even segments S0, S2,... = 0, odd segments S1, S3,... = 1. No LCD panel load.