ZHCSJA6B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISVSH,LPM | SVSH current consumption, low power modes | 170 | 300 | nA | ||
| VSVSH- | SVSH power-down level | 1.75 | 1.80 | 1.85 | V | |
| VSVSH+ | SVSH power-up level | 1.77 | 1.88 | 1.99 | V | |
| VSVSH_hys | SVSH hysteresis | 40 | 120 | mV | ||
| tPD,SVSH, AM | SVSH propagation delay, active mode | dVVcc/dt = –10 mV/µs | 10 | µs | ||