ZHCSJA6B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
| MODULE(1) | TEST CONDITIONS | REFERENCE CLOCK | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| Timer_A | Module input clock | 2.5 | μA/MHz | |||
| Timer_B | Module input clock | 3.7 | μA/MHz | |||
| eUSCI_A | UART mode | Module input clock | 6.3 | 7.0 | μA/MHz | |
| eUSCI_A | SPI mode | Module input clock | 4.4 | 4.8 | μA/MHz | |
| eUSCI_B | SPI mode | Module input clock | 4.4 | μA/MHz | ||
| eUSCI_B | I2C mode, 100 kbaud | Module input clock | 4.4 | μA/MHz | ||
| RTC_C | 32 kHz | 100 | nA | |||
| MPY | Only from start to end of operation | MCLK | 28 | μA/MHz | ||
| CRC16 | Only from start to end of operation | MCLK | 3.3 | μA/MHz | ||
| CRC32 | Only from start to end of operation | MCLK | 3.3 | μA/MHz | ||
| LEA | 256-point complex FFT, data = non-zero | MCLK | 70 | 78 | 85 | µA/MHz |
| LEA | 256-point complex FFT, data = zero | MCLK | 55 | 60 | µA/MHz | |
| MTIF | Generator and counter are enabled at 256 Hz, no terminal activity. Pulse rate:15 pulses | LFXT | 0.20 | µA |