over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) | PARAMETER | VCC | TEMPERATURE (TA) | UNIT |
|---|
| -40°C | 25°C | 60°C | 85°C |
|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX |
|---|
ILPM3,XT12 LCD, ext. bias | Low-power mode 3 (LPM3) current,12 pF crystal, LCD 4-mux mode, external biasing, excludes SVS(1)(2) | 3.0 V | 0.9 | | 1.1 | | 2.5 | | 5.1 | | µA |
ILPM3,XT12 LCD, int. bias | Low-power mode 3 (LPM3) current,12 pF crystal, LCD 4-mux mode, internal biasing, charge pump disabled, excludes SVS(1)(3) | 3.0 V | 1.3 | | 1.4 | 2.0 | 2.2 | 4.5 | 4.9 | 12.5 | µA |
ILPM3,XT12 LCD,CP | Low-power mode 3 (LPM3) current,12 pF crystal, LCD 4-mux mode, internal biasing, charge pump enabled, 1/3 bias, excludes SVS(1)(4) | 2.2 V | 3.6 | | 4 | | 5.1 | | 8.1 | | µA |
| 3.0 V | 3.4 | | 3.7 | | 4.9 | | 8.1 | | µA |
(1) Current for watchdog timer clocked by ACLK and RTC clocked by XT1 included. Current for brownout included. SVS disabled (SVSHE = 0).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3),
fXT1 = 32768 Hz, fACLK = fXT1, fMCLK = fSMCLK = 0 MHz
Activating additional peripherals increases the current consumption due to active supply current contribution as well as due to additional idle current - idle current of Group containing LCD module already included. Refer to the idle currents specified for the respective peripheral groups.
(2) LCDMx = 11 (4-mux mode), LCDREXT = 1, LCDEXTBIAS = 1 (external biasing), LCD2B = 0 (1/3 bias), LCDCPEN = 0 (charge pump disabled), LCDSSEL = 0, LCDPREx = 101, LCDDIVx = 00011 (fLCD = 32768 Hz / 32 / 4 = 256 Hz)
Current through external resistors not included (voltage levels are supplied by test equipment).
Even segments S0, S2,... = 0, odd segments S1, S3,... = 1. No LCD panel load.
(3) LCDMx = 11 (4-mux mode), LCDREXT = 0, LCDEXTBIAS = 0 (internal biasing), LCD2B = 0 (1/3 bias), LCDCPEN = 0 (charge pump disabled), LCDSSEL = 0, LCDPREx = 101, LCDDIVx = 00011 (fLCD = 32768 Hz / 32 / 4 = 256 Hz)
Even segments S0, S2,... = 0, odd segments S1, S3,... = 1. No LCD panel load.
(4) LCDMx = 11 (4-mux mode), LCDREXT = 0, LCDEXTBIAS = 0 (internal biasing), LCD2B = 0 (1/3 bias), LCDCPEN = 1 (charge pump enabled), VLCDx = 1000 (VLCD = 3 V typical), LCDSSEL = 0, LCDPREx = 101, LCDDIVx = 00011 (fLCD = 32768 Hz / 32 / 4 = 256 Hz)
Even segments S0, S2,... = 0, odd segments S1, S3,... = 1. No LCD panel load.