ZHCSJA6B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
TB0 is a 16-bit timer and counter (Timer_B type) with seven capture/compare registers. TB0 can support multiple captures or compares, PWM outputs, and interval timing (see Table 9-17). TB0 has extensive interrupt capabilities. Interrupts may be generated from the counter on overflow conditions and from each of the capture/compare registers.
| INPUT PORT PIN | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PORT PIN |
|---|---|---|---|---|---|---|
| P2.4, P4.6, P6.2 | TB0CLK | TBCLK | Timer | N/A | N/A | |
| ACLK (internal) | ACLK | |||||
| SMCLK (internal) | SMCLK | |||||
| P2.4, P4.6, P6.2 | TB0CLK | INCLK | ||||
| P3.0 | TB0.0 | CCI0A | CCR0 | TB0 | TB0.0 | P3.0 |
| P5.0 | TB0.0 | CCI0B | P5.0 | |||
| DVSS | GND | ADC12 (internal)(1) ADC12SHSx = {2} | ||||
| DVCC | VCC | |||||
| P3.1 | TB0.1 | CCI1A | CCR1 | TB1 | TB0.1 | P3.1 |
| COUT (internal) | CCI1B | P5.1 | ||||
| DVSS | GND | ADC12 (internal)(1) ADC12SHSx = {3} | ||||
| DVCC | VCC | |||||
| P3.7 | TB0.2 | CCI2A | CCR2 | TB2 | TB0.2 | P3.7 |
| ACLK (internal) | CCI2B | P5.2 | ||||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| P5.3 | TB0.3 | CCI3A | CCR3 | TB3 | TB0.3 | P5.3 |
| P3.3 | TB0.3 | CCI3B | P3.3 | |||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| P1.4 | TB0.4 | CCI4A | CCR4 | TB4 | TB0.4 | P1.4 |
| P4.1 | TB0.4 | CCI4B | P4.1 | |||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| P1.5 | TB0.5 | CCI5A | CCR5 | TB5 | TB0.5 | P1.5 |
| P4.2 | TB0.5 | CCI5B | P4.2 | |||
| DVSS | GND | |||||
| DVCC | VCC | |||||
| PJ.3 | TB0.6 | CCI6A | CCR6 | TB6 | TB0.6 | PJ.3 |
| P3.6 | TB0.6 | CCI6B | P3.6 | |||
| DVSS | GND | |||||
| DVCC | VCC |