ZHCSJA6B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Figure 9-14 shows the port diagram. Table 9-36 summarizes the selection of the pin function.
| PIN NAME (P3.x) | PN 80 | PM RGC 64 | FUNCTION | CONTROL BITS OR SIGNALS (1) | |||
|---|---|---|---|---|---|---|---|
| P3DIR.x | P3SEL1.x | P3SEL0.x | LCDSz | ||||
| P3.4/SMCLK/DMAE0/ COM6/LCDS27 | 65 | 51 | P3.4 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
| N/A | 0 | 0 | 1 | 0 | |||
| SMCLK | 1 | ||||||
| DMAE0 | 0 | 1 | 0 | 0 | |||
| Internally tied to DVSS | 1 | ||||||
| COM6 | 1 | 1 | X | ||||
| Sz | X | X | 0 | 1 | |||
| 0 | X | ||||||
| P3.5/ACLK/COUT/ COM3/LCDS26 | 66 | 52 | P3.5 (I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
| N/A | 0 | 0 | 1 | 0 | |||
| ACLK | 1 | ||||||
| N/A | 0 | 1 | 0 | 0 | |||
| COUT | 1 | ||||||
| COM3 | X | 1 | 1 | X | |||
| Sz (2) | X | X | 0 | 1 | |||
| 0 | X | ||||||