ZHCSJA6B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Resolution | Number of no missing code output-code bits | 12 | bits | |||
| SNR | Signal-to-noise with differential inputs | VR+ = 2.5 V, VR– = AVSS | 70 | dB | ||
| Signal-to-noise with single-ended inputs | VR+ = 2.5 V, VR– = AVSS | 69 | ||||
| ENOB | Effective number of bits with differential inputs(1) | VR+ = 2.5 V, VR– = AVSS | 11.4 | bits | ||
| Effective number of bits with single-ended inputs(1) | VR+ = 2.5 V, VR– = AVSS | 11.0 | ||||
| Effective number of bits with 32.768-kHz clock (reduced performance)(1) | Reduced performance with fADC12CLK from ACLK LFXT 32.768 kHz, VR+ = 2.5 V, VR– = AVSS | 10.9 | ||||