ZHCSJA6B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Table 7-4 lists the correct termination of all unused pins.
| PIN(1) | POTENTIAL | COMMENT |
|---|---|---|
| AVCC | DVCC | |
| PVCC | DVCC | |
| AVSS | DVSS | |
| PVSS | DVSS | |
| USS_CHx_IN, USS_CHx_OUT | DVSS | |
| USSXTIN | DVSS | |
| USSXTOUT | DVSS | |
| Px.0 to Px.7 | Open | Switched to port function, output direction (PxDIR.n = 1) |
| RST/NMI | DVCC or VCC | 47-kΩ pullup or internal pullup selected with 10-nF (2.2 nF(2)) pulldown |
| PJ.0/TDO PJ.1/TDI PJ.2/TMS PJ.3/TCK |
Open | The JTAG pins are shared with general-purpose I/O function (PJ.x). If not being used, these should be switched to port function, output direction. When used as JTAG pins, these pins should remain open. |
| TEST | Open | This pin always has an internal pulldown enabled. |