ZHCSDF2E October 2014 – December 2019 MSP430FR2032 , MSP430FR2033
PRODUCTION DATA.
The clock system includes a 32-kHz crystal oscillator (XT1), an internal very low-power low-frequency oscillator (VLO), an integrated 32-kHz RC oscillator (REFO), an integrated internal digitally controlled oscillator (DCO) that may use frequency-locked loop (FLL) locking with internal or external 32-kHz reference clock, and on-chip asynchronous high-speed clock (MODCLK). The clock system is designed to target cost-effective designs with minimal external components. A fail-safe mechanism is designed for XT1. The clock system module offers the following clock signals.
All peripherals may have one or several clock sources depending on specific functionality. Table 6-6 shows the clock distribution used in this device.
| CLOCK SOURCE SELECT BITS | MCLK | SMCLK | ACLK | MODCLK | XT1CLK(1) | VLOCLK | EXTERNAL PIN | |
|---|---|---|---|---|---|---|---|---|
| Frequency Range | DC to 16 MHz | DC to 16 MHz | DC to 40 kHz | 5 MHz ±10% | DC to 40 kHz | 10 kHz ±50% | ||
| CPU | N/A | Default | ||||||
| FRAM | N/A | Default | ||||||
| RAM | N/A | Default | ||||||
| CRC | N/A | Default | ||||||
| I/O | N/A | Default | ||||||
| TA0 | TASSEL | 10b | 01b | 00b (TA0CLK pin) | ||||
| TA1 | TASSEL | 10b | 01b | 00b (TA1CLK pin) | ||||
| eUSCI_A0 | UCSSEL | 10b or 11b | 01b | 00b (UCA0CLK pin) | ||||
| eUSCI_B0 | UCSSEL | 10b or 11b | 01b | 00b (UCB0CLK pin) | ||||
| WDT | WDTSSEL | 00b | 01b | 10b | ||||
| ADC | ADCSSEL | 10b or 11b | 01b | 00b | ||||
| RTC | RTCSS | 01b | 10b | 11b |