5.8 Low-Power Mode LPMx.5 Supply Currents (Into VCC) Excluding External Current
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)
| PARAMETER |
VCC |
–40°C |
25°C |
85°C |
UNIT |
| TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
| ILPM3.5, XT1 |
Low-power mode 3.5, includes SVS(1)(2)(3)
(also see Figure 5-2) |
3 V |
0.71 |
|
0.77 |
1.25 |
1.06 |
2.06 |
µA |
| 2 V |
0.66 |
|
0.70 |
|
0.95 |
|
| ILPM4.5, SVS |
Low-power mode 4.5, includes SVS(4) |
3 V |
0.23 |
|
0.25 |
0.375 |
0.32 |
0.43 |
µA |
| 2 V |
0.20 |
|
0.20 |
|
0.24 |
|
| ILPM4.5 |
Low-power mode 4.5, excludes SVS(5) |
3 V |
0.010 |
|
0.015 |
0.070 |
0.073 |
0.140 |
µA |
| 2 V |
0.008 |
|
0.013 |
|
0.060 |
|
(1) Not applicable for devices with HF crystal oscillator only.
(2) Characterized with a Micro Crystal MS1V-T1K crystal with a load capacitance chosen to closely match the required load.
(3) Low-power mode 3.5, includes SVS test conditions:
Current for RTC clocked by XT1 included. Current for brownout and SVS included (SVSHE = 1). Core regulator disabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 32768 Hz, fACLK = fXT1, fMCLK = fSMCLK = 0 MHz
(4) Low-power mode 4.5, includes SVS test conditions:
Current for brownout and SVS included (SVSHE = 1). Core regulator disabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 0 Hz, fACLK = fMCLK = fSMCLK = 0 MHz
(5) Low-power mode 4.5, excludes SVS test conditions:
Current for brownout included. SVS disabled (SVSHE = 0). Core regulator disabled.
PMMREGOFF = 1, CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 1 (LPMx.5),
fXT1 = 0 Hz, fACLK = fMCLK = fSMCLK = 0 MHz