5.7 Low-Power Mode LPM3 and LPM4 Supply Currents (Into VCC) Excluding External Current
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (1)
| PARAMETER |
VCC |
–40°C |
25°C |
85°C |
UNIT |
| TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
| ILPM3,XT1 |
Low-power mode 3, includes SVS(2)(3)(4) |
3 V |
1.13 |
|
1.31 |
1.99 |
3.00 |
|
µA |
| 2 V |
1.06 |
|
1.21 |
|
2.94 |
|
| ILPM3,VLO |
Low-power mode 3, VLO, excludes SVS(5) |
3 V |
0.92 |
|
1.00 |
1.75 |
2.89 |
|
µA |
| 2 V |
0.86 |
|
1.00 |
|
2.75 |
|
| ILPM3, RTC |
Low-power mode 3, RTC, excludes SVS(6) |
3 V |
1.08 |
|
1.25 |
|
3.04 |
|
µA |
| ILPM4, SVS |
Low-power mode 4, includes SVS |
3 V |
0.65 |
|
0.75 |
|
1.88 |
|
µA |
| 2 V |
0.63 |
|
0.73 |
|
1.85 |
|
| ILPM4 |
Low-power mode 4, excludes SVS |
3 V |
0.51 |
|
0.58 |
|
1.51 |
|
µA |
| 2 V |
0.50 |
|
0.57 |
|
1.49 |
|
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current
(2) Not applicable for devices with HF crystal oscillator only.
(3) Characterized with a Golledge MS1V-TK/I_32.768KHZ crystal with a load capacitance chosen to closely match the required load.
(4) Low-power mode 3, includes SVS test conditions:
Current for watchdog timer clocked by ACLK and RTC clocked by XT1 included. Current for brownout and SVS included (SVSHE = 1).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3),
fXT1 = 32768 Hz, fACLK = fXT1, fMCLK = fSMCLK = 0 MHz
(5) Low-power mode 3, VLO, excludes SVS test conditions:
Current for watchdog timer clocked by VLO included. RTC disabled. Current for brownout included. SVS disabled (SVSHE = 0).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3),
fXT1 = 0 Hz, fACLK = fMCLK = fSMCLK = 0 MHz
(6) RTC periodically wakes up every second with external 32768-Hz as source.