5.6 Low-Power Mode LPM0 Supply Currents Into VCC Excluding External Current
VCC = 3 V, TA = 25°C (unless otherwise noted)(1)(2)
| PARAMETER |
VCC |
FREQUENCY (fSMCLK) |
UNIT |
| 1 MHz |
8 MHz |
16 MHz |
| TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
| ILPM0 |
Low-power mode LPM0 supply current |
2 V |
158 |
|
307 |
|
415 |
|
µA |
| 3 V |
169 |
|
318 |
|
427 |
|
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) Current for watchdog timer clocked by SMCLK included.
fACLK = 32786 Hz, fMCLK = 0 MHz, fSMCLK at specified frequency.