ZHCSDF2E October 2014 – December 2019 MSP430FR2032 , MSP430FR2033
PRODUCTION DATA.
Table 6-28 lists the Device IDs of the MSP430FR203x device variants. Table 6-29 lists the contents of the device descriptor tag-length-value (TLV) structure for MSP430FR203x devices.
| DEVICE | DEVICE ID | |
|---|---|---|
| 1A04h | 1A05h | |
| MSP430FR2033 | 75h | 82h |
| MSP430FR2032 | 78h | 82h |
| DESCRIPTION | MSP430FR203x | ||
|---|---|---|---|
| ADDRESS | VALUE | ||
| Information Block | Info Length | 1A00h | 06h |
| CRC Length | 1A01h | 06h | |
| CRC Value(1) | 1A02h | Per unit | |
| 1A03h | Per unit | ||
| Device ID | 1A04h | See Table 6-28 | |
| 1A05h | |||
| Hardware Revision | 1A06h | Per unit | |
| Firmware Revision | 1A07h | Per unit | |
| Die Record | Die Record Tag | 1A08h | 08h |
| Die Record Length | 1A09h | 0Ah | |
| Lot Wafer ID | 1A0Ah | Per unit | |
| 1A0Bh | Per unit | ||
| 1A0Ch | Per unit | ||
| 1A0Dh | Per unit | ||
| Die X Position | 1A0Eh | Per unit | |
| 1A0Fh | Per unit | ||
| Die Y Position | 1A10h | Per unit | |
| 1A11h | Per unit | ||
| Test Result | 1A12h | Per unit | |
| 1A13h | Per unit | ||
| ADC Calibration | ADC Calibration Tag | 1A14h | 11h |
| ADC Calibration Length | 1A15h | 08h | |
| ADC Gain Factor | 1A16h | Per unit | |
| 1A17h | Per unit | ||
| ADC Offset | 1A18h | Per unit | |
| 1A19h | Per unit | ||
| ADC 1.5-V Reference Temperature Sensor 30°C | 1A1Ah | Per unit | |
| 1A1Bh | Per unit | ||
| ADC 1.5-V Reference Temperature Sensor 85°C | 1A1Ch | Per unit | |
| 1A1Dh | Per unit | ||
| Reference and DCO Calibration | Calibration Tag | 1A1Eh | 12h |
| Calibration Length | 1A1Fh | 04h | |
| 1.5-V Reference Factor | 1A20h | Per unit | |
| 1A21h | Per unit | ||
| DCO Tap Settings for 16 MHz, Temperature 30°C(2) | 1A22h | Per unit | |
| 1A23h | Per unit | ||