ZHCSDF2E October 2014 – December 2019 MSP430FR2032 , MSP430FR2033
PRODUCTION DATA.
The MSP430 family supports the standard JTAG interface which requires four signals for sending and receiving data. The JTAG signals are shared with general-purpose I/O. The TEST/SBWTCK pin is used to enable the JTAG signals. In addition to these signals, the RST/NMI/SBWTDIO is required to interface with MSP430 development tools and device programmers. Table 6-4 lists the JTAG pin requirements. For further details on interfacing to development tools and device programmers, see the MSP430 Hardware Tools User's Guide. For a complete description of the features of the JTAG interface and its implementation, see MSP430 Programming With the JTAG Interface.
| DEVICE SIGNAL | DIRECTION | JTAG FUNCTION |
|---|---|---|
| P1.4/MCLK/TCK/A4/VREF+ | IN | JTAG clock input |
| P1.5/TA0CLK/TMS/A5 | IN | JTAG state control |
| P1.6/TA0.2/TDI/TCLK/A6 | IN | JTAG data input/TCLK input |
| P1.7/TA0.1/TDO/A7 | OUT | JTAG data output |
| TEST/SBWTCK | IN | Enable JTAG pins |
| RST/NMI/SBWTDIO | IN | External reset |
| VCC | Power supply | |
| VSS | Ground supply |