ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| V(CM) | Differential input common mode range | 0.8 | 2.5 | V | |
| Z(IN) | Input impedance | 300 | kΩ | ||
| VCRS | Crossover voltage | 1.3 | 2.0 | V | |
| VIL | Static SE input logic low level | 0.8 | V | ||
| VIH | Static SE input logic high level | 2.0 | V | ||
| VDI | Differential input voltage | 0.2 | V | ||