ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| tON | DAC12 on time | DAC12_xDAT = 800h, ErrorV(O) < ±0.5 LSB(1) (see Figure 8-19) | DAC12AMPx = 0 → {2, 3, 4} | 2.2 V, 3 V | 60 | 120 | µs | |
| DAC12AMPx = 0 → {5, 6} | 15 | 30 | ||||||
| DAC12AMPx = 0 → 7 | 6 | 12 | ||||||
| tS(FS) | Settling time, full scale | DAC12_xDAT = 80h → F7Fh → 80h | DAC12AMPx = 2 | 2.2 V, 3 V | 100 | 200 | µs | |
| DAC12AMPx = 3, 5 | 40 | 80 | ||||||
| DAC12AMPx = 4, 6, 7 | 15 | 30 | ||||||
| tS(C-C) | Settling time, code to code | DAC12_xDAT = 3F8h → 408h → 3F8h, BF8h → C08h → BF8h | DAC12AMPx = 2 | 2.2 V, 3 V | 5 | µs | ||
| DAC12AMPx = 3, 5 | 2 | |||||||
| DAC12AMPx = 4, 6, 7 | 1 | |||||||
| SR | Slew rate | DAC12_xDAT = 80h → F7Fh → 80h(2) | DAC12AMPx = 2 | 2.2 V, 3 V | 0.05 | 0.35 | V/µs | |
| DAC12AMPx = 3, 5 | 0.35 | 1.10 | ||||||
| DAC12AMPx = 4, 6, 7 | 1.50 | 5.20 | ||||||
| Glitch energy | DAC12_xDAT = 800h → 7FFh → 800h | DAC12AMPx = 7 | 2.2 V, 3 V | 35 | nV-s | |||
Figure 8-19 Settling Time and Glitch Energy Testing
Figure 8-20 Slew Rate Testing