ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I(SVSH) | SVS current consumption | SVSHE = 0, DVCC = 3.6 V | 0 | nA | ||
| SVSHE = 1, DVCC = 3.6 V, SVSHFP = 0 | 200 | |||||
| SVSHE = 1, DVCC = 3.6 V, SVSHFP = 1 | 2.0 | µA | ||||
| V(SVSH_IT–) | SVSH on voltage level(1) | SVSHE = 1, SVSHRVL = 0 | 1.59 | 1.64 | 1.69 | V |
| SVSHE = 1, SVSHRVL = 1 | 1.79 | 1.84 | 1.91 | |||
| SVSHE = 1, SVSHRVL = 2 | 1.98 | 2.04 | 2.11 | |||
| SVSHE = 1, SVSHRVL = 3 | 2.10 | 2.16 | 2.23 | |||
| V(SVSH_IT+) | SVSH off voltage level(1) | SVSHE = 1, SVSMHRRL = 0 | 1.62 | 1.74 | 1.81 | V |
| SVSHE = 1, SVSMHRRL = 1 | 1.88 | 1.94 | 2.01 | |||
| SVSHE = 1, SVSMHRRL = 2 | 2.07 | 2.14 | 2.21 | |||
| SVSHE = 1, SVSMHRRL = 3 | 2.20 | 2.26 | 2.33 | |||
| SVSHE = 1, SVSMHRRL = 4 | 2.32 | 2.40 | 2.48 | |||
| SVSHE = 1, SVSMHRRL = 5 | 2.56 | 2.70 | 2.84 | |||
| SVSHE = 1, SVSMHRRL = 6 | 2.85 | 3.00 | 3.15 | |||
| SVSHE = 1, SVSMHRRL = 7 | 2.85 | 3.00 | 3.15 | |||
| tpd(SVSH) | SVSH propagation delay | SVSHE = 1, dVDVCC/dt = 10 mV/µs, SVSHFP = 1 | 2.5 | µs | ||
| SVSHE = 1, dVDVCC/dt = 1 mV/µs, SVSHFP = 0 | 20 | |||||
| t(SVSH) | SVSH on or off delay time | SVSHE = 0→1, SVSHFP = 1 | 12.5 | µs | ||
| SVSHE = 0→1, SVSHFP = 0 | 100 | |||||
| dVDVCC/dt | DVCC rise time | 0 | 1000 | V/s | ||