ZHCSBU4E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VCC | Supply voltage | 1.8 | 3.6 | V | |||
| IAVCC_COMP | Comparator operating supply current into AVCC terminal, Excludes reference resistor ladder | CBPWRMD = 00 | 1.8 V | 40 | µA | ||
| 2.2 V | 30 | 50 | |||||
| 3 V | 40 | 65 | |||||
| CBPWRMD = 01 | 2.2 V, 3 V | 10 | 30 | ||||
| CBPWRMD = 10 | 2.2 V, 3 V | 0.1 | 0.5 | ||||
| IAVCC_REF | Quiescent current of local reference voltage amplifier into AVCC terminal | CBREFACC = 1, CBREFLx = 01 | 22 | µA | |||
| VIC | Common mode input range | 0 | VCC – 1 | V | |||
| VOFFSET | Input offset voltage | CBPWRMD = 00 | ±20 | mV | |||
| CBPWRMD = 01 or 10 | ±10 | ||||||
| CIN | Input capacitance | 5 | pF | ||||
| RSIN | Series input resistance | On (switch closed) | 3 | 4 | kΩ | ||
| Off (switch open) | 50 | MΩ | |||||
| tPD | Propagation delay, response time | CBPWRMD = 00, CBF = 0 | 450 | ns | |||
| CBPWRMD = 01, CBF = 0 | 600 | ||||||
| CBPWRMD = 10, CBF = 0 | 50 | µs | |||||
| tPD,filter | Propagation delay with filter active | CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 00 | 0.35 | 0.6 | 1.0 | µs | |
| CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 01 | 0.6 | 1.0 | 1.8 | ||||
| CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 10 | 1.0 | 1.8 | 3.4 | ||||
| CBPWRMD = 00, CBON = 1, CBF = 1, CBFDLY = 11 | 1.8 | 3.4 | 6.5 | ||||
| tEN_CMP | Comparator enable time | CBON = 0 to CBON = 1 CBPWRMD = 00 or 01 |
1 | 2 | µs | ||
| CBON = 0 to CBON = 1 CBPWRMD = 10 |
100 | ||||||
| tEN_REF | Resistor reference enable time | CBON = 0 to CBON = 1 | 0.3 | 1.5 | µs | ||
| VCB_REF | Reference voltage for a given tap | VIN = reference into resistor ladder (n = 0 to 31) | VIN × (n + 0.5) / 32 | VIN × (n + 1) / 32 | VIN × (n + 1.5) / 32 | V | |