ZHCSA42F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| IVBAT | Current into VBAT terminal if no primary battery is connected | VBAT = 1.7 V, DVCC not connected, RTC running |
TA = –40°C | 0.43 | µA | |||
| TA = 25°C | 0.52 | |||||||
| TA = 60°C | 0.58 | |||||||
| TA = 85°C | 0.64 | |||||||
| VBAT = 2.2 V, DVCC not connected, RTC running |
TA = –40°C | 0.50 | ||||||
| TA = 25°C | 0.59 | |||||||
| TA = 60°C | 0.64 | |||||||
| TA = 85°C | 0.71 | |||||||
| VBAT = 3 V, DVCC not connected, RTC running |
TA = –40°C | 0.68 | ||||||
| TA = 25°C | 0.75 | |||||||
| TA = 60°C | 0.79 | |||||||
| TA = 85°C | 0.86 | |||||||
| VSWITCH | Switch-over level (VCC to VBAT) | CVCC = 4.7 µF | General | VSVSH_IT- | V | |||
| SVSHRL = 0 | 1.59 | 1.69 | ||||||
| SVSHRL = 1 | 1.79 | 1.91 | ||||||
| SVSHRL = 2 | 1.98 | 2.11 | ||||||
| SVSHRL = 3 | 2.10 | 2.23 | ||||||
| RON_VBAT | ON-resistance of switch between VBAT and VBAK | VBAT = 1.8 V | 0 V | 0.35 | 1 | kΩ | ||
| VBAT3 | VBAT to ADC input channel 12: VBAT divided, VBAT3 = VBAT/3 |
1.8 V | 0.6 | ±5% | V | |||
| 3 V | 1.0 | ±5% | ||||||
| 3.6 V | 1.2 | ±5% | ||||||
| tSample, VBAT3 | VBAT to ADC: Sampling time required if VBAT3 selected | ADC12ON = 1, Error of conversion result ≤ 1 LSB |
1000 | ns | ||||
| VCHVx | Charger end voltage | CHVx = 2 | 2.65 | 2.7 | 2.9 | V | ||
| RCHARGE | Charge limiting resistor | CHCx = 1 | 5 | kΩ | ||||
| CHCx = 2 | 10 | |||||||
| CHCx = 3 | 20 | |||||||