ZHCSA42F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
Figure 9-2 shows the pin diagram. Table 9-49 summarizes how to select the pin function.
Figure 9-2 Port P1 (P1.0 to P1.7) Diagram| PIN NAME (P1.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
|---|---|---|---|---|
| P1DIR.x | P1SEL.x | |||
| P1.0/TA0CLK/ACLK | 0 | P1.0 (I/O) | I: 0; O: 1 | 0 |
| Timer TA0.TA0CLK | 0 | 1 | ||
| ACLK | 1 | 1 | ||
| P1.1/TA0.0 | 1 | P1.1 (I/O) | I: 0; O: 1 | 0 |
| Timer TA0.CCI0A capture input | 0 | 1 | ||
| Timer TA0.0 output | 1 | 1 | ||
| P1.2/TA0.1 | 2 | P1.2 (I/O) | I: 0; O: 1 | 0 |
| Timer TA0.CCI1A capture input | 0 | 1 | ||
| Timer TA0.1 output | 1 | 1 | ||
| P1.3/TA0.2 | 3 | P1.3 (I/O) | I: 0; O: 1 | 0 |
| Timer TA0.CCI2A capture input | 0 | 1 | ||
| Timer TA0.2 output | 1 | 1 | ||
| P1.4/TA0.3 | 4 | P1.4 (I/O) | I: 0; O: 1 | 0 |
| Timer TA0.CCI3A capture input | 0 | 1 | ||
| Timer TA0.3 output | 1 | 1 | ||
| P1.5/TA0.4 | 5 | P1.5 (I/O) | I: 0; O: 1 | 0 |
| Timer TA0.CCI4A capture input | 0 | 1 | ||
| Timer TA0.4 output | 1 | 1 | ||
| P1.6/TA0.1 | 6 | P1.6 (I/O) | I: 0; O: 1 | 0 |
| Timer TA0.CCI1B capture input | 0 | 1 | ||
| Timer TA0.1 output | 1 | 1 | ||
| P1.7/TA0.2 | 7 | P1.7 (I/O) | I: 0; O: 1 | 0 |
| Timer TA0.CCI2B capture input | 0 | 1 | ||
| Timer TA0.2 output | 1 | 1 | ||