ZHCSA42F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fUSCI | USCI input clock frequency | SMCLK or ACLK, Duty cycle = 50% ±10% | fSYSTEM | MHz | ||
| tSU,MI | SOMI input data setup time | PMMCOREV = 0 | 1.8 V | 55 | ns | |
| 3 V | 38 | |||||
| PMMCOREV = 3 | 2.4 V | 30 | ||||
| 3 V | 25 | |||||
| tHD,MI | SOMI input data hold time | PMMCOREV = 0 | 1.8 V | 0 | ns | |
| 3 V | 0 | |||||
| PMMCOREV = 3 | 2.4 V | 0 | ||||
| 3 V | 0 | |||||
| tVALID,MO | SIMO output data valid time(2) | UCLK edge to SIMO valid, CL = 20 pF, PMMCOREV = 0 | 1.8 V | 20 | ns | |
| 3 V | 18 | |||||
| UCLK edge to SIMO valid, CL = 20 pF, PMMCOREV = 3 | 2.4 V | 16 | ||||
| 3 V | 15 | |||||
| tHD,MO | SIMO output data hold time(3) | CL = 20 pF, PMMCOREV = 0 | 1.8 V | –10 | ns | |
| 3 V | –8 | |||||
| CL = 20 pF, PMMCOREV = 3 | 2.4 V | –10 | ||||
| 3 V | –8 | |||||
Figure 8-11 SPI Master Mode, CKPH = 0
Figure 8-12 SPI Master Mode, CKPH = 1