ZHCSA42F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| AVCC | Analog supply voltage | AVCC and DVCC are connected together, AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V | 2.2 | 3.6 | V | ||
| V(Ax) | Analog input voltage range(3) | All ADC12 analog input pins Ax | 0 | AVCC | V | ||
| IADC12_A | Operating supply current into AVCC terminal(4) | fADC12CLK = 5 MHz(1) | 2.2 V | 150 | 200 | µA | |
| 3 V | 150 | 250 | |||||
| CI | Input capacitance | Only one terminal Ax can be selected at one time | 2.2 V | 20 | 25 | pF | |
| RI | Input MUX ON resistance | 0 V ≤ VIN ≤ V(AVCC) | 10 | 200 | 1900 | Ω | |