ZHCSA42F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| BW–3dB | 3-dB bandwidth, VDC = 1.5 V, VAC = 0.1 VPP (see Figure 8-21) | DAC12AMPx = {2, 3, 4}, DAC12SREFx = 2, DAC12IR = 1, DAC12_xDAT = 800h | 2.2 V, 3 V | 40 | kHz | ||
| DAC12AMPx = {5, 6}, DAC12SREFx = 2, DAC12IR = 1, DAC12_xDAT = 800h | 180 | ||||||
| DAC12AMPx = 7, DAC12SREFx = 2, DAC12IR = 1, DAC12_xDAT = 800h | 550 | ||||||
| Channel-to-channel crosstalk(1) (see Figure 8-22) | DAC12_0DAT = 800h, No load, DAC12_1DAT = 80h ↔ F7Fh, RLoad = 3 kΩ, fDAC12_1OUT = 10 kHz at 50/50 duty cycle | 2.2 V, 3 V | –80 | dB | |||
| DAC12_0DAT = 80h ↔ F7Fh, RLoad = 3 kΩ, DAC12_1DAT = 800h, No load, fDAC12_0OUT = 10 kHz at 50/50 duty cycle | –80 | ||||||
Figure 8-21 Test Conditions for 3-dB Bandwidth Specification
Figure 8-22 Crosstalk Test Conditions