ZHCSUS7D April 2006 – February 2024 MAX232E
PRODUCTION DATA
The VCC voltage should be connected to the same power source used for logic device connected to DIN and ROUT pins. VCC should be between 4.5V and 5.5V.