ZHCSUS7D April 2006 – February 2024 MAX232E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | TYP | UNIT | |
---|---|---|---|---|
tPLH(R) | Receiver propagation delay time, low- to high-level output | CL = 50pF | 500 | ns |
tPHL(R) | Receiver propagation delay time, high- to low-level output | CL = 50pF | 500 | ns |