ZHCSUS7D April 2006 – February 2024 MAX232E
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | Pins 7, 8, 13, and 14 | ±15000 | V |
Other pins | ±3000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | All pins | ±1500 | |||
IEC61000-4-2, air-gap discharge | Pins 7, 8, 13, and 14 | ±15000 | |||
IEC61000-4-2, contact discharge | ±8000 |