ZHCSUS7D April 2006 – February 2024 MAX232E
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Input supply voltage (2) | –0.3 | 6 | V | |
VS+ | Positive output supply voltage | VCC – 0.3 | 15 | V | |
VS– | Negative output supply voltage | –0.3 | –15 | V | |
VI | Input voltage | Driver | –0.3 | VCC + 0.3 | V |
Receiver | ±30 | ||||
VO | Output voltage | DOUT | VS– – 0.3 | VS+ + 0.3 | V |
ROUT | –0.3 | VCC + 0.3 | |||
Short-circuit duration | DOUT | Unlimited | |||
TJ | Operating virtual junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |