ZHCSUS7D April 2006 – February 2024 MAX232E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | DOUT | RL = 3 kΩ to GND | 5 | 7 | V | ||
VOL | Low-level output voltage(3) | DOUT | RL = 3 kΩ to GND | –7 | –5 | V | ||
ro | Output resistance | DOUT | VS+ = VS– = 0, | VO = ±2 V | 300 | Ω | ||
IOS(4) | Short-circuit output current | DOUT | VCC = 5.5 V, | VO = 0 | ±10 | mA | ||
IIS | Short-circuit input current | DIN | VI = 0 | 200 | µA |