ZHCSUS7D April 2006 – February 2024 MAX232E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | ROUT | IOH = –1mA | 3.5 | V | |||
VOL | Low-level output voltage | ROUT | IOL = 3.2mA | 0.4 | V | |||
VIT+ | Receiver positive-going input threshold voltage | RIN | VCC = 5V | TA = 25°C | 1.7 | 2.4 | V | |
VIT– | Receiver negative-going input threshold voltage | RIN | VCC = 5V | TA = 25°C | 0.8 | 1.2 | V | |
Vhys | Input hysteresis voltage | RIN | VCC = 5V | 0.2 | 0.5 | 1 | V | |
ri | Receiver input resistance | RIN | VCC = 5V | TA = 25°C | 3 | 5 | 7 | kΩ |