ZHCSQX1A August 2022 – December 2022 LP5891-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr | Rise time (SOUT) | VCC = 3.3 V, CSOUT = 30 pF | 2 | 10 | ns | |
| tf | Fall time (SOUT) | VCC = 3.3 V, CSOUT = 30 pF | 2 | 10 | ns | |
| tpd(0) | Propagation delay | SCLK↑ to SOUT↑↓, full temperature, CSOUT = 30 pF | 3.5 | 14.2 | ns | |