ZHCSQX1A August 2022 – December 2022 LP5891-Q1
PRODUCTION DATA
Figure 6-1 LP5891-Q1 RRF
Package,76-Pin VQFN With Exposed Thermal Pad(Top
View)| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | RRF NO. | ||
| IREF | 20 | I | Pin for setting the maximum constant-current value. Connecting an external resistor between IREF and GND sets the maximum current for each constant-current output channel. When this pin is connected directly to GND, all outputs are forced off. The external resistor must be placed close to the device. |
| VCC | 8 | I | Device power supply |
| VR | 9, 10 | I | Red LED power supply |
| VG | 51, 50 | I | Green LED power supply |
| VB | 49, 48 | I | Blue LED power supply |
| R0-R15 | 1, 4, 11, 14, 17, 21, 24, 27, 32, 35, 38, 41, 44, 47, 54, 57 | O | Red LED constant-current output |
| G0-G15 | 2, 5, 12, 15, 18, 22, 25, 28, 31, 34, 37, 40, 43, 46, 53, 56 | O | Green LED constant-current output |
| B0-B15 | 3, 6, 13, 16, 19, 23, 26, 29, 30, 33, 36, 39, 42, 45, 52, 55 | O | Blue LED constant-current output |
| LINE0-LINE15 | 76, 75, 74, 73, 72, 71, 70, 69, 68, 67, 66, 65, 64, 63, 62, 61 | O | Scan lines |
| SCLK | 60 | I | Clock-signal input pin |
| SIN | 59 | I | Serial-data input pin |
| SOUT | 58 | O | Serial data output pin |
| GND | 7 | — | Power-ground reference |
| Thermal pad | — | — | The thermal pad and the GND pin must be connected together on the board. |