ZHCSQX1A August 2022 – December 2022 LP5891-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Device supply voltage | 2.5 | 5.5 | V | |
| VLEDR/G/B | LED supply voltage | 2.5 | 5.5 | V | |
| VIH | High level logic input voltage (SCLK, SIN) | 0.7 × VCC | V | ||
| VIL | Low level logic input voltage (SCLK, SIN) | 0.3 × VCC | V | ||
| IOH | High level logic output current (SOUT) | –2 | mA | ||
| IOL | Low level logic output current (SOUT) | 2 | mA | ||
| ICH | Constant output source current | 0.2 | 20 | mA | |
| ILINE | Line scan switch load current | 0 | 2 | A | |
| TA | Ambient operating temperature | –40 |
125 | °C | |